??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES R01EC-PSC50A-BP00,3-GS04-W51
HELP_VARIABLE
Company
Balluff
Description
Inductive Sensors
Bill of material
BALLUFF BES R01EC-PSC50A-BP00,3-GS04-W51
VERF
Availability
Available
BC
Order code
BES049Y
TC
Artikelbezeichnung
BES R01EC-PSC50A-BP00,3-GS04-W51
PX
Product view
47434_00
ROT
Rotation
°
NPOS
Nut position
TECH
Tech. Details
Tech. Details
ICON
AC
Accessories
-
WEBINC
Product family
Magnetfeldfest;Steelface;Schweißfest;Faktor 1
BFORM
Style
32x20x8
W
Gewicht
0.048 kg
TRAFFIC
Customs number
85365019
DESCRIPT
Description
Dimension = 32 x 20 x 8 mm, Style Housing = 32x20x8, Installation = for flush mounting, Range = 5 mm, Switching output = PNP normally open (NO), Switching frequency = 20 Hz, Housing material = Stainless steel, PTFE coated, Material sensing surface = Stainless steel, W51 ceramic coating, Connection = Cable with connector, M12x1-Male, 4-pin, 0.30 m, PUR, Operating voltage Ub = 10...30 VDC, Ambient temperature = -25...70 °C, Magnetic field immune = magnetic field immune (AC/DC), IP rating = IP67, Approval/Conformity = CE, UKCA, cULus, WEEE, Additional features = Factor 1, Housing resistant to weld spatter, Weld immune
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
Embedded user actions